Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | YORK® Process Systems |
| ▼ | Frick® Food & Beverage |
| • | Frick® Solutions |
| • | Products & Systems |
| • | Packaged Equipment |
| • | Compressors |
| • | PLC Controls |
| • | Condensers |
| • | Evaporators |
| • | AGHN |
| • | MANP.3 |
| • | Roof-Top Freezer Systems (RTF) |
| • | Vessels |
| • | AcuAir® Air Units |
| • | LaZerWeld Heat Exchangers |
| ► | Contact Us |
AGHN
Traditional Unit Cooler Evaporator
- Construction detail takes accessibility into account insuring all parts are easily accessible for service and cleaning and purposes.
- Evaporators can be circuited for all refrigerant applications including DX feed, flooded operation, Liquid Recirculation Overfeed, Control Pressure feed as well secondary coolants such as water and glycols.
- Standard coil materials are made from 304 stainless steel tubes, and aluminum fins. All fins are manufactured with a continuous fin sheet in order to reduce the risk of frost build up, air-side pressure drops, dust, dirt and bacteria – simplifying any cleaning procedure.
- Horizontal headers with no orifices defrost quickly. Since there are no orifices, the tubes are "open channels" and drain quickly.
- Epoxy coated fins are available when there is a need to cool corrosive environments.
- Sloped design of the drain pan for all models ensures maximum and efficient drainage during defrost cycle.
- All drain pans come in our unique “fold down" design and can be either folded down or completely removed, if required for cleaning purposes.
- Ziehl – Abegg fan technology delivers full air volume across the coil surface to maximize efficiency while providing very low sound levels.
- The Guntner streamer can increase the air throw by +/- double - requiring less evaporators to be installed. There is virtually no additional air pressure drop nor increase in fan horse power resulting from the addition of the streamer.
- Clean ability is made simple. Hinged fans swing away providing easy access to clean the coil.
- Fan Qty: One through four fan models
- Fan Diameters: 20", 28", 32" and 36" impeller diameters
- Motors HP’s: Range from ½ to 5 HP
- Motor Speed: All models direct drive axial fans, with a maximum speed of 1,725 rpm
- Model Capacities: 1 through 63 TR
- Configuration: Choice of horizontal, 45 degree or 90 degree down air discharge on 32" and 36" models.
- Motor Serviceability: Access to motors from front and top in 45 degree and 90 degree down blow
- Number of Rows: 4 through 10 rows deep
- Fin spacing: 2.1, 2.5, 3.2, 4.2 and 6.3 FPI
- Static Pressures: Available external static pressures of 0", ¼" and ½"
- Test Pressure: All coils are pressure tested to 450 psig with dry air under water
- Shipping: All coils shipped with a holding charge of dry air