MANP.3

Traditional Product Cooler Evaporator

MANP Evaporators
MANP models are induced draft evaporators with axial fan blades that maximize capacity and minimize energy consumption. The MANP models have been designed to address efficient operation, reliability, and the penthouse style needs of the market. These benefits provide the end user with superb life cycle costs and ease of installation and commissioning for the contractor.
  • Construction detail takes accessibility into account insuring all parts are easily accessible for service and cleaning and purposes.
  • Evaporators can be circuited for all refrigerant applications including DX feed, flooded operation, Liquid Recirculation Overfeed, Control Pressure feed as well secondary coolants such as water and glycols.
  • Standard coil materials are made from 304 stainless steel tubes, and aluminum fins. All fins are manufactured with a continuous fin sheet in order to reduce the risk of air-side pressure drops, dust, dirt and bacteria – simplifying any cleaning procedure.
  • Horizontal headers with no orifices defrost quickly. Since there are no orifices, the tubes are “open channels” and drain quickly.
  • Epoxy coated fins are available when there is a need to cool corrosive environments.
  • Sloped design of the drain pan for all models ensures maximum and efficient drainage during defrost cycle.
  • All drain pans come in our unique “fold down” design and can be either folded down or completely removed, if required for cleaning purposes.
  • Siemens motors Multi-wing fan technology delivers full air volume across the coil surface to maximize efficiency.
  • The Guntner streamer can increase the air throw by +/- double - requiring less evaporators to be installed. There is virtually no additional air pressure drop nor increase in fan horse power resulting from the addition of the streamer.
 
 
  • Fan Qty: One through four fan models
  • Fan Material: Cast aluminum impellers for all models
  • Fan Diameter: 42" and 48" impeller diameters
  • Motor HP’s: Range from 1½ to 10 HP, with standard NEMA frames
  • Motor Efficiency: Premium efficient motors
  • Motor Speed: All models direct drive axial fans, with a maximum speed of 1,160 rpm
  • Model Capacities: 5 through 110 TR
  • Configuration: Choice of horizontal, 45 degree or 90 degree down air discharge on all models.
  • Motor Serviceability: Access to motors from front and top in 45 degree and 90 degree down blow
  • Number of Rows: 4 through 12 rows deep
  • Fin Spacing: 2.1, 2.5, 3.2 and 4.2 FPI
  • Static Pressures: Available external static pressures of 0", ¼" and ½"
  • Test Pressure: All coils are pressure tested to 450 psig with dry air under water
  • Shipping: All coils shipped with a holding charge of dry air