Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | YORK® Process Systems |
| ▼ | Frick® Food & Beverage |
| • | Frick® Solutions |
| • | Products & Systems |
| • | Packaged Equipment |
| • | Compressors |
| • | PLC Controls |
| • | Condensers |
| • | Evaporators |
| • | AGHN |
| • | MANP.3 |
| • | Roof-Top Freezer Systems (RTF) |
| • | Vessels |
| • | AcuAir® Air Units |
| • | LaZerWeld Heat Exchangers |
| ► | Contact Us |
RTF – Rooftop Freezer Systems
Penthouse Evaporator Systems
Assembly is designed to sit on a roof curb that is internally open to the cold room below. Options include air discharge plenum and factory mounted and wired fan motor starters.
- 4" or 5" urethane foamed-in-place wall panels
- Stucco-embossed painted steel exterior
- Large service doors with heated seals
- Cooling coil sized for the application
- OSHA guards at fan inlet
- Fan motor service rail
- Interior maintenance lighting with switch and 120V service outlet
- Refrigerant and drain lines extend through the insulated enclosure
- Insulated drain pan
- Insulated Panels: Foam-in-place urethane insulation with steel interior and exterior.
- Exterior Finish: Painted
- Insulation Value: 4” panels are R-32, 5" panels are R-41
- Enclosure Access: (2) freezer style access doors provide access to the air inlet and outlet sides of the cooling coil
- Unit Base: Welded frame fabricated out of formed 10 gauge galvanized steel
- Interior Floor: Air inlet opening of the base is covered with grating to create a walk-on surface. Fan panels are designed to be a walk-on surface for the leaving air side of the cooling coil
- Cooling Coil: Standard evaporator is stainless steel tube / aluminum fin
- Drain Pan: Separate, stainless steel, double sloping, insulated with defrost coil as required
- Fans: Direct drive cast aluminum blades, TEFC P.E. motors
- Unit Wiring: (1) convenience outlet outside each service door and (1) interior light immediately inside each door.
- Optional items: Removable cooling coil access panel in the enclosure, Insulated roof curb, Air discharge plenum for locating inside the cold room, Factory mounted electrical panels for the fan motors
Roof-Top Freezer Systems (RTF)