Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | YORK® Process Systems |
| ▼ | Frick® Food & Beverage |
| • | Frick® Solutions |
| • | Products & Systems |
| • | Packaged Equipment |
| • | Compressors |
| • | PLC Controls |
| • | Condensers |
| • | Evaporators |
| • | Vessels |
| • | Horizontal Oil Pots |
| • | Receivers |
| • | Recirculator |
| • | Surge Drum |
| • | Vertical Accumulators |
| • | Vertical Intercoolers |
| • | Economizers |
| • | AcuAir® Air Units |
| • | LaZerWeld Heat Exchangers |
| ► | Contact Us |
Vertical Accumulators
12-96 Inch Diameter – up to 170 Inch Length
Vertical accumulators with an internal pipe coil (VAC) control the accumulation of liquid inside the vessel.
- The Frick® accumulator is designed and rated for the specified refrigerant and operating conditions
- All nozzle connections are sized according to industry standard criteria based on the refrigerant and specified operating conditions
- Frick® Coolware software allows custom rating of the accumulator with various refrigerants, nozzle sizing based on maximum vessel capacity or specific capacity and modification of the nozzle locations (based on limitations)
- The accumulator vessel and components are abrasively cleaned prior to assembly assuring a clean interior and maximum adhesion of the final exterior paint system.
- The finished vessel is pressure tested to assure the integrity of all welds, vacuum dehydrated and finally charged with a 15 psi nitrogen charge for shipment and storage.
- The accumulator with the internal pipe coil (VAC) controls the buildup of any trapped liquid refrigerant.
- Codes: Designed and constructed per ASME, Section VIII (latest addenda) and the Manufacturer’s Data Report registered with the National Board.
- Design Pressure: Vessels intended for ammonia (R-717) duty are designed for a 250 psi pressure rating (300 psi on 24 inch and smaller). Alternate design pressure ratings are available.
- Special Treatment: Post-weld heat treatment is standard for ammonia vessels.
- Cleanliness: Pressure vessel shell material and components are abrasively cleaned prior to assembly.
- Exterior Finish: High-quality, corrosion-resistant, long-lasting epoxy paint.
- Quality Check: Vessels are pressure tested for integrity and leak checked.
- Prep for Shipment: Finished vessels are vacuum dehydrated and charged with 15 psi of nitrogen for shipment and storage.
- General Frick® Pressure Vessel Brochure (PDF)
- Frick® General Pressure Vessel Specifications (PDF)
- Vertical Accumulator Specifications and Engineering Data (PDF)
- Vertical Accumulator with Coil Specifications and Engineering Data (PDF)
- Frick® Pressure Vessel Selection Advantage (PDF)
- Frick® Pressure Vessel Quality Advantage (PDF)
- The Importance of Proper Dehydration of Pressure Vessels (PDF)
- Can be sized and selected in Coolware