Frick® Starter Solutions

Standard and Custom Solutions

Frick Starter Solutions
Frick® Starter Control Solutions for forced air evaporators and evaporative condensers are engineered and manufactured in accordance of UL 508-A.

Available in both Full Voltage and Variable Speed designs ranging from fractional to 75 horsepower.

To provide the correct level of protection needed for the application, Frick® Starter Solutions are available in NEMA-4, 4X, 3R (shown) and NEMA-12.

All variable speed drive starters are available with optional full-voltage bypass starting. Full-voltage bypass starting is standard on variable speed starters for evaporative condensers.

Frick® Starter Solutions are engineered for the ambient conditions, including auxiliary heating and/or cooling if necessary.

Custom engineered starter solutions combining multiple variable speed drives with incorporated PLC controls are available.
  • Frick® Starter Solutions are engineered for the environment
  • Variable speed operation provides better control while using less energy
  • Variable speed operation on evaporative condensers can provide big savings on compressor horsepower
  • Incorporated PLC control is available
 
 
  • Standard drive component: Danfoss (NEMA-12 and 3R), Allen Bradley (NEMA-4 or 4X)
  • All control starters are built to the UL 508A standard
  • Short Circuit Current Rating (SCCR) 5K. Higher ratings available as needed.