Control Systems

Custom Refrigeration Control Solutions

Frick Control Systems
A Frick® Engineered Control System by Johnson Controls is a user friendly operating system. Our systems incorporate color graphics to display a detailed representation of current plant operating conditions and are based on decades of engineering and practical operating experience.

The operating system also allows the operator to monitor various areas of the refrigeration system while compiling a report on current and historical operation.

All Frick® Engineered Controls Systems are built in our UL-508A certified shop in Waynesboro, PA. We are also a Certified Opto-22 Integration Partner as well as an Allen-Bradley Certified OEM.
  • Frick® Engineered Controls Systems incorporate the absolute best control strategies and have an unmatched focus on saving energy .
  • Floating Discharge Pressure (Wet-Bulb) Control – Increases compressor capacity while reducing compressor horsepower.
  • Load Shedding – Strategically reduces power consumption during peak rate periods.
  • Variable Speed Control – Screw Compressors, Evaporative Condenser and Evaporator Fans.
  • Compressor Sequencing – Minimizes on line horsepower.
  • Proportional/Integral Modulating Control – Motorized Valves & Variable Speed Drives, delivers just what is needed, nothing more or less.
  • Frick® Engineered Controls Systems are easy to use, providing a virtual 24 hour operator.
  • The Industry Leader in Control System Retrofits and Upgrades with over 30 years in the industry.
 
 
  • Opto-22 Controller: PAC-S2, Ethernet Based Controller
  • Opto-22 Input/Output can be Ethernet or Serial, Multi-Voltage Digital inputs and Outputs, Accept a wide variety of analog input signals, and have fused Hand/OFF/Automatic control as a standard offering
  • Allen-Bradley Controller: ControlLogix
  • Allen-Bradley Externally Fused Hand/OFF/Automatic Module