Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ► | YORK® Process Systems |
| ▼ | Frick® Food & Beverage |
| • | Frick® Solutions |
| • | Products & Systems |
| • | Packaged Equipment |
| • | Compressors |
| • | PLC Controls |
| • | Quantum™ HD |
| • | Quantum™ LX |
| • | Frick® Starter Solutions |
| • | Control Systems |
| • | Condensers |
| • | Evaporators |
| • | Vessels |
| • | AcuAir® Air Units |
| • | LaZerWeld Heat Exchangers |
| ► | Contact Us |
Quantum™ HD
Heavy Duty Performance in High Definition
The Frick® Quantum™ HD controller provides the Highest Definition of control in a Heavy Duty industrial design.
Easy to learn touch-screen navigation provides easy access to all parameter and status points.
The Frick® Quantum™ HD controller provides the Highest Definition of control in a Heavy Duty industrial design.
Built on proven technology and anchored by decades of screw compressor engineering, the Quantum™ HD provides “peace of mind” not found with other controllers.
- Easy to read, High Definition display
- Ethernet communications provides easy remote access for control and monitoring
- On board Documentation (manuals, drawings)
- Single program platform, simply enable and configure any of the multitude of options.
- Customer configurable sensor signal and range.
- Customer configurable analog and digital I/O
- On board software and hardware based diagnostics
- Keypad navigation provides alternative to touch navigation
- Condenser Control with VFD and Wet-bulb control logic
- Compressor Sequencing
- Real Time and Historical trending
- For a complete list of ready to use options see the Resources tab
- Dimensions – 22"(45.72cm) W x 24"(55.88cm) H x 10"(25.4cm) D
- Weight – 85 lb (38.6 kg) with all options
- Enclosure – NEMA 4 (painted steel) or NEMA 4X (stainless steel)
- Input Power – 100 to 125vAC (US), 185 to 254vAC (international) @ 47-63Hz
- Operating Ambient Temperature - 32 to 122⁰F (0 to 50⁰C)
- Communications Protocols – Ethernet: Modbus TCP, AB Ethernet/IP Serial: Frick ASCII, Modbus ASCII, Modbus RTU and AB DF-1 (full & half duplex)
- For a complete specifications sheet. see: Specifications manual under Resources tab.
- Product Brochure (PDF)
- Specifications (PDF)
Quantum HD On-Line Demo Instructions (PDF)
Quantum HD Software Update
- Quantum HD Software Upgrade Procedure (PDF)
- Quantum HD Software Release Notes (PDF)
- Quantum HD Version 10.12 Upgrade File
Training Videos