Quantum LX

Combining decades of control and screw compressor engineering experience

Quantum LX
No other screw compressor controller is as widely applied as the Quantum LX.

Our patented process for remote access serves web pages to your internet capable devices at broadband speeds.
  • Field Configurable – The Quantum LX can be configured to control nearly any screw compressor package making it the logical choice when retrofitting your older fleet no matter the manufacturer
  • Variable Speed Control – No controller provides you with more variable speed drive experience than the Quantum LX!
  • Q-net – The Quantum LX also controls Evaporators, Evaporative Condensers, Vessels and Hygienic Air Units
  • FLASH Setpoint Memory means your set-points are not battery backed
  • Field replaceable digital Input and Output Modules
  • Intuitive Operator Interface. All of the QuantumLX control panel screens are user friendly, menu driven, easy to use and understand.
  • Software Diagnostics. Diagnostic features include: sensor short/open, setpoint input out of sensing range, DC and AC power monitoring, and memory error sensing.
  • Hardware Diagnostics – Communications receive and transmit, active and power LEDs
  • On board fuse tester
  • Up to 4 capacity control modes provide application flexibility
  • Override Controls. All safety and controller functions can be programmed within maximum safety and control parameters.
  • On-screen Calibrations for sensors, motor current.
  • Multi-Language Displays
  • Selectable Pressure and Temperature Units
  • Sensors are field configurable for signal type and range
  • Onboard Compressor Sequencing
  • Industry Standard Communication Protocols
  • Real-Time and Historical x-y trending.
  • Add analog and digital I/O after the fact with no program updates.