Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | YORK® Process Systems |
| • | YORK® Solutions |
| • | Products & Systems |
| • | Skidded Systems |
| • | Packaged Equipment |
| • | Screw Compressors |
| • | Multistage Compressors |
| • | Control Solutions |
| • | OEM Equipment |
| ► | Frick® Food & Beverage |
| ► | Contact Us |
Multistage Compressors
When Your Business is on the Line so is Ours
- Up to 26,000 ACFM (44,174 M3/hr)
- Up to 15,000 hp (11,185 kW)
- Over 3,000 in operation in process applications
- Over 800 on hydrocarbon service
- Over 300 gas turbine driven
- Onshore and offshore
- Built by York® for 50 years with proven long-term reliability
- Open-cycle gas compression and closed-cycle refrigeration service
- Hydrocarbons, natural gas, CO2, hydrogen, halocarbons, mixed gases, ammonia and others
- Compressor Manufacturing and Testing: York, PA
- Engineering and Packaging: Waynesboro, PA
- Duty: Halocarbons, hydrocarbons
- Impellers: 8 standard impeller diameters Volume capacity of 400-26,000 acfm (680-44,000 m3/hr)
- Stages: up to 8 for broad head range
- Vane Style: Pre-rotation - Ensures accurate capacity and head control
- Drives Types: Steam, electric, natural gas and diesel
- Coupling: Yorkflex - Designed to minimize the transmission of vibration, requires no lubrication or maintenance
- Drive Shaft: Quill-type - Retains torsional flexibility even when sized to transmit large horsepower
- Oil Pump: Shaft-mounted - Requires no driver; provides positive coast-down protection with no run-down tank
- Lube and Seal Oil System: Factory packaged on compressor skid to eliminate field piping and save space
- Global Excellence Brochure (PDF)
- Driveline Brochure (PDF)
Multistage Compressors