Packaged Equipment

Heat Exchangers & Pressure Vessels

YORK Packaged Equipment
For more than 50 years, our team of dedicated professionals have been where you need us, when you need us...around the world!

YORK® Process Systems is your full performance partner. From the complete design of your system to the manufacture of all system elements, we fully integrate the operation of every critical unit.
  • Shell and Tube Heat Exchangers
  • Flooded, Thermosyphon, and Direct Expansion Evaporators
  • Condensers and Economizers
  • Intercoolers and aftercoolers
  • Easy to clean; withstands high pressure and low temperatures
  • Carbon Steel, Stainless Steel, Copper Alloys
  • Air Cooled and Evaporative Condensers
  • Copper Tubes / Aluminum Fins
  • Carbon Steel Tubes
  • Codes (ASME,TEMA,SQLO)
  • Designed to meet the most exacting requirements of the industry
  • Built and tested in: Waynesboro, PA; Wuxi, PRC; Sao Paulo, Brazil
 
 
YORK Heat Exchanger
  • Per Customer request
  • Established and proven York®/Frick®/JCI engineering and manufacturing standards and specifications.
  • Complies with ASME, ANSI, TEMA, PED and DIN