Control Solutions

The Solution Required is What We Provide

YORK Control Solutions
Control solutions from the controls group for YORK® Process systems has seen it all and done it all. They are ready to provide exactly what is needed.
  • Engineered Manufactured and Tested in Waynesboro, PA
  • Full Range Supplier
  • Quantum
  • Custom PLC Panels
  • Complete Instrumentation
  • Factory Acceptance Testing available
 
 
YORK Panel Systems
  • Classification: NEMA 4x Class 1 Div2 Groups 1,2,3,4
  • PLC Controller Type: Allen Bradley
  • Microprocessor Controller: Quantum™
  • Purge System: Expo
  • Future I/O Expansion: 20%
 
 
YORK Panel Systems