Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | YORK® Process Systems |
| • | YORK® Solutions |
| • | Products & Systems |
| • | Skidded Systems |
| • | Packaged Equipment |
| • | Screw Compressors |
| • | Multistage Compressors |
| • | Control Solutions |
| • | OEM Equipment |
| ► | Frick® Food & Beverage |
| ► | Contact Us |
Skidded Systems
Performance Partners at Every Bend
Your plant-on-a-skid is easy to install and commission and minimizes irritating issues in the field.
YORK® Process Systems, factory packaged to save you time and money!
- Assembly, piping and wiring of all components in a controlled environment.
- Testing of completed assembly in an ISO 9001 facility.
- Painted with epoxy/polyurethane to withstand harsh outdoor conditions.
- Suitable for hazardous area classification when needed.
- Designed for easy maintenance access.
- Heavy-duty refrigeration or process plants with screw or centrifugal compressors for ammonia, halocarbons, hydrocarbons, CO2 and mixed gases.
- Low-temperature refrigeration plants using cascade or compound pre-assembled units.
- Refrigeration and process systems for the treatment and storage of natural gas, chlorine liquefaction, and gas condensation.
- Gas compression systems for fuel gas, overheads, gas gathering, and boil-off.
- Open and Closed cycle refrigeration and gas compression systems
- Supported Drivers: Motor, engine or turbine drivers up to 10MW
- Halocarbon, hydrocarbon, CO2, ammonia and mixed gases
- Cooling: down to minus 100 degrees C
- Gas compression: up to 40 barg
- Volume flow: up to 40,000 m3/h
- Water-cooled, evaporative-cooled or air-cooled
- Complies with ASME, API, TEMA, ANSI, PED, DIN, EN, NEMA, IEC and ATEX
- Global Excellence Brochure (PDF)
- Driveline Brochure (PDF)