Buildings with Sun

Central Plant Optimization™

Explore New Energy Saving Solutions with Johnson Controls

More than 35% of the power required to run your building is consumed in one place: the central chilled water plant. However, your plant also represents your biggest opportunity for increased energy efficiency savings, reducing environmental impact and getting a faster payback on upgrade investments. To become more energy efficient, a facility’s central plant and equipment must be designed, installed and operated as a single, integrated system.

 

That’s where Johnson Controls Central Plant Optimization (CPO) comes in. Our CPO software offerings bring enhanced performance and energy saving solutions to chilled water plants in both new construction and existing buildings.

Two Options for Central Plant Optimization

Whether you’re installing a brand new central plant with the latest in innovative HVAC systems, or retrofitting a dusty old one, Johnson Controls has the automation software for to optimize plant performance and increasing energy efficiency savings.

 

The following image provides a summary of the major features in each of our two central plant optimization solutions:

Central Plant Optimization 10 vs 30 Chart

Johnson Controls’ chiller plant experts will analyze your needs and help you develop an optimization solution based on your efficiency goals and budget. To find out how your energy efficiency can be improved with central plant optimization, contact Johnson Controls.