| ▼ | HVAC Equipment |
| • | Airside Products |
| • | Chiller Solutions |
| • | Condensers & Condensing Units |
| • | Design Software |
| • | Indoor Packaged Equipment |
| • | Outdoor Packaged Equipment |
| • | Variable Refrigerant Flow Systems |
| • | Outdoor Units |
| • | Indoor Units |
| • | Controls for VRF Systems |
| ► | HVAC Controls |
| ► | HVAC Parts Center |
| ► | HVAC Service |
| ► | Central Plant Optimization™ |
| ► | Commercial Comfort Systems |
| ► | Enhancement Products & Services |
| ► | Modular Central Utility Plants |
| ► | Rental Solutions |
Outdoor Units
Johnson Controls Variable Refrigerant Flow (VRF) heat pump systems give you the flexibility to achieve maximum energy efficiency from minimal space. The system requires minimal ductwork and no water piping, so thermal losses are minimized. Heat is exchanged intelligently between zones, to meet the diverse comfort requirements of each individual zone.JCHDX Series – Heat Pump
The Johnson Controls JCHDX series is suited for many commercial and industrial applications. It offers flexible installation, superior heating and cooling efficiency, and multiple compressors.
- JCHDX 6-Ton (PDF)
- JCHDX 8-Ton (PDF)
- JCHDXR 6-Ton (PDF)
- JCHDXR 8-Ton (PDF)
- 11KW Transformer: JACC-195674N (PDF)
- 14KW Transformer: JACC-195679N (PDF)
JCHDZ Heat Recovery
The Johnson Controls JCHDZ twin series offers cost-effective installation. A single refrigerant pipe network means there is only one penetration in the building, requiring less piping material and saving you time and money. A smart solution for larger commercial or industrial projects.
- JCHDZ 6-Ton (PDF)
- JCHDZ 8-Ton (PDF)
- JCHDZR 6-Ton (PDF)
- JCHDZR 8-Ton (PDF)
- 11KW Transformer: JACC-195674N (PDF)
- 14KW Transformer: JACC-195679N (PDF)
JCHX Series – Mini Heat Pump
The Johnson Controls JCHX series is suited for commercial and premium residential applications. Its built-in temperature zoning capabilities ensure individual zone comfort. And, its space saving, efficient design make it the perfect solution for installations requiring maximum efficiency in a limited footprint.
- JCHX 3 Ton (PDF)
- JCHX 5 Ton (PDF)