Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | HVAC Equipment |
| • | Airside Products |
| • | YORK® Solution AHUs |
| • | YORK® Custom Air-Handling Units |
| • | AirFixture System |
| • | Electronic Variable-Speed |
| • | Fan and Blower Coil Units |
| • | Horizontal, Low-Profile Fan-Coil Units (FCU) |
| • | Product Drawings |
| • | Horizontal, High-Performance Fan-Coil Units (FCU) |
| • | Vertical Fan-Coil Units |
| • | Vertical, Low-Profile Fan Coil Units (FCU) |
| • | Vertical, High-Performance Fan-Coil Units (FCU) |
| • | Vertical High-Rise Fan-Coil Units (FCU) |
| • | Horizontal & Vertical Blower-Coil Units (BCU) |
| • | Vertical, Reduced-Footprint Blower-Coil Units (BCU) |
| • | Heating and Cooling Coils |
| • | FlexSys Underfloor |
| • | Unit Ventilators |
| • | Variable Air Volume |
| • | Airside Tech. Services |
| • | Chiller Solutions |
| • | Condensers & Condensing Units |
| • | Design Software |
| • | Indoor Packaged Equipment |
| • | Outdoor Packaged Equipment |
| • | Variable Refrigerant Flow Systems |
| ► | HVAC Controls |
| ► | HVAC Parts Center |
| ► | HVAC Service |
| ► | Central Plant Optimization™ |
| ► | Commercial Comfort Systems |
| ► | Enhancement Products & Services |
| ► | Modular Central Utility Plants |
| ► | Rental Solutions |
Horizontal Low Profile Fan-Coil Units (FCU)
Capacity: 250 to 1,200 CFM
Johnson Controls can provide low profile fan-coil units to suit your facility, no matter what the requirement. Our products feature the following advantages:
- Optimized Performance – ARI-440 certified and labeled; chilled-water coil or direct-expansion for cooling, hot water, steam, or electric coil for heating; energy-efficient ECM motors.
- Flexible Design – Exposed cabinet, concealed free-return cabinet, or concealed plenum-return cabinet with rear or bottom return; 2- or 4-pipe coils
- Piping packages for Fan-Coil Units - Factory-assembled piping packages available
- Choice of HVAC Controls – Thermostats can be analog, digital display, or programmable. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
- Excellent IAQ – Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
- Superior Serviceability – Fan deck and drain pan can be removed for servicing
For more information on fan-coil units and HVAC control products, contact Johnson Controls.
CONTACT US
For more information on fan-coil units and HVAC control products, contact Johnson Controls.
MORE INFO
- Sales Guide, Horizontal, Low-Profile (PDF)
- Engineering Guide, Horizontal, Low-Profile (PDF)
- Engineering Guide, Piping Packages (PDF)
- Product Drawings/IOMs (PDF)
- Thermostat T602 (F and N Series) (PDF)
Horizontal, Low-Profile Fan-Coil Units (FCU)