Vertical, High-Performance Fan-Coil Units (FCU)

Vertical, High-Performance Fan-Coil Units

Capacity: 400 to 2,000 CFM

  • Optimized performance – ARI-440 certified and labeled; chilled-water or direct-expansion coil for cooling, hot-water or electric coil for heating.
  • Flexible design – Small footprint; front or bottom return
  • Choice of controls – Direct Digital Controls for BACnet®, N2, or LON®; remote-mount thermostats can be analog, digital display, or programmable
  • Excellent IAQ – Low sound levels; cabinets can be insulated with foil-faced fiberglass or closed-cell foam; 2” flat filter available; sloped drain pans