Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | HVAC Equipment |
| • | Airside Products |
| • | YORK® Solution AHUs |
| • | YORK® Custom Air-Handling Units |
| • | AirFixture System |
| • | Electronic Variable-Speed |
| • | Fan and Blower Coil Units |
| • | Horizontal, Low-Profile Fan-Coil Units (FCU) |
| • | Horizontal, High-Performance Fan-Coil Units (FCU) |
| • | Vertical Fan-Coil Units |
| • | Vertical, Low-Profile Fan Coil Units (FCU) |
| • | Vertical, High-Performance Fan-Coil Units (FCU) |
| • | Vertical High-Rise Fan-Coil Units (FCU) |
| • | Product Drawings |
| • | Horizontal & Vertical Blower-Coil Units (BCU) |
| • | Vertical, Reduced-Footprint Blower-Coil Units (BCU) |
| • | Heating and Cooling Coils |
| • | FlexSys Underfloor |
| • | Unit Ventilators |
| • | Variable Air Volume |
| • | Airside Tech. Services |
| • | Chiller Solutions |
| • | Condensers & Condensing Units |
| • | Design Software |
| • | Indoor Packaged Equipment |
| • | Outdoor Packaged Equipment |
| • | Variable Refrigerant Flow Systems |
| ► | HVAC Controls |
| ► | HVAC Parts Center |
| ► | HVAC Service |
| ► | Central Plant Optimization™ |
| ► | Commercial Comfort Systems |
| ► | Enhancement Products & Services |
| ► | Modular Central Utility Plants |
| ► | Rental Solutions |
Vertical High-Rise Fan-Coil Units (FCU)
Capacity: 350 to 1,200 CFM
- Flexible design – Single or dual units, exposed or concealed cabinet; 2- or 4-pipe coils
- Installation ease – Units ship with risers installed; optionally, risers can ship loose and be installed and tested in the field, to reduce project cycle time; stainless-steel, braided hoses speed coil connections
- Optimized performance – ARI-440 certified and labeled; chilled-water coil for cooling, hot-water or electric coil for heating.
- Enhanced humidity control – Unique options available to mitigate conditions that contribute to mold
- Piping packages - Factory-assembled piping packages available
- Choice of controls – Thermostats can be analog, digital display, or programmable; unit-mount or remote-mount. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
- Excellent IAQ – Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam
- Superior serviceability – Fan deck and drain pan can be removed for servicing
RESOURCES
- Sales Guide, Vertical, Hi-Rise (PDF)
- Engineering Guide, Vertical, Hi-Rise (PDF)
- Sales Guide, Vertical, Hi-Rise, with advanced humidity control (PDF)
- Engineering Guide, Piping Packages (PDF)
- Product Drawings/IOMs (PDF)
- Thermostat T602 (F and N Series) (PDF)
Vertical High-Rise Fan-Coil Units (FCU)