Unit Ventilators

Heating and Cooling Coils

500 to 2,000 CFM

  • Reliable performance – Johnson Controls unit ventilators are certified in accordance with AHRI Standard 840 
  • Economical operation - High-efficiency fans and motors, plus free cooling using outdoor air, reduce energy costs.
  • Built to last - Heavy-gauge steel cabinet is dent-resistant, while baked-on polyurethane, textured powder-coated finish ensures corrosion- and scratch-resistance.
  • Wide selection of coils - Includes chilled water or DX for cooling, and electric, hot water or steam for heating.
  • Control options - Include the Johnson Controls FEC controller which offers wireless connection to temperature sensor.