YORK® Air-Cooled Chillers

Scroll Chillers for Your HVAC Systems

Johnson Controls offers a selection of industrial chillers to suit the needs of your facility, no matter the requirements.

YORK® Air-cooled scroll chillers feature superior performance and balanced efficiency from 15 to 175 Tons of Refrigeration (50-630 kW).

27761


The YORK® YCAL air-cooled scroll chiller offers chilled water for all types of applications.

89384


The YORK® YLAA air-cooled scroll chillers ensure there is a space between chiller and is a true plug and play system that provides superior efficiency and performance.

33140


The breakthrough engineering design of the YORK® YVAA air-cooled variable speed drive screw chiller offers the ability to tailor the configuration to suit top design priorities—efficiency, footprint, sound.

42157

 

The YORK® YCIV/YCAV features the world’s first variable speed air-cooled screw chiller that offers superior control and world-class efficiency.

To find out more about air-cooled chillers and other industrial chillers, contact Johnson Controls.