YCIV/YCAV Air-Cooled Variable Speed Screw Chiller

150-515 TR (530-1,805 kW)

YCAV YCIV Air Cooled Screw Chiller

YORK® YCIV and YCAV air-cooled variable speed drive screw chillers use the best of modern screw compressor design and manufacturing techniques and combines them with the latest in a long line of chiller variable-speed drives. The result is superior control and industry leading efficiency at real world conditions.

  • Energy Savings Variable–speed drive produces 15–25% annual energy savings, IPLV as high as 15.2 EER, and up to 0.25 kW/TR reduction in energy use when replacing existing chillers
  • Quiet Operation – Significant sound reduction at off–design conditions makes YCIV and YVAC Chillers quieter than competitive chillers
  • Lower First Costs – Low mechanical–installation, electrical–installation, and equipment costs
  • Lower Operating Costs – Low energy, maintenance, and repair costs