YVAA Air-Cooled Variable Speed Screw Chiller

150-500 TR (530-1,750 kW)

YVAA Air Cooled Screw Chiller

YORK® YVAA air-cooled variable speed screw chillers provide superior performance. Higher efficiency heat exchangers coupled with variable speed operation and smart controls elevate the system efficiency to a whole new level. The resulting benefit from YVAA chillers is much greater than the sum of its parts.

York YVAA Aircooled Screw
Product of the Year Award 2012
  • Lower annual energy costs as much as 50% – Reduce energy consumption intelligently with standard variable-speed drive for the lowest kW/ton at design and off-design conditions
  • Improve sustainability from every angle – Lowering energy consumption means lower indirect GHG emissions from the power plant, and reducing refrigerant as much as 15% cuts direct emissions
  • Lower the volume with 16 dBA noise reduction – Variable-speed design dramatically reduces sound levels at off-design conditions; a variety of sound-attenuation options are available for design conditions
  • Feel confident with a proven performer – Over 2.5 million tons of YORK® air-cooled variable-speed screw chillers installed worldwide, backed by the world’s largest service organization
YVAA Posters