YORK® Water-Cooled Chillers
YORK® offers the widest series of water-cooled chillers to meet your facility’s comfort cooling or process requirements, exceeding your efficiency expectations. A range from 100 to 6,000 tons (350-21,100 kW), YORK® chillers offer the largest cooling capacity available on the market. Aside from centrifugal compressors, YORK® provides scrolls and screw units in addition to absorption chillers.
YORK® YCWL water-cooled scroll chillers provide chilled water for all air conditioning applications that use central station air handling or terminal units.
The YORK® YS industrial water-cooled screw chiller is designed for great versatility.
YORK® YVWA water-cooled variable speed screw chiller will help you achieve superior efficiency in comfort cooling, heat pump, process cooling and thermal storage applications.
The YORK® YR water-cooled screw chiller delivers stellar real-world energy efficiency and superior performance for comfort cooling applications.
The YORK® YIA water-cooled single-stage absorption chiller offers increased reliability and enhanced performance.
The YORK® YPC water-cooled two-stage absorption chiller represents the world’s most efficient commercially available absorption technology.
The state-of-the-art design of the YORK® YMC² water-cooled centrifugal chiller addresses the most pressing concerns of facility owners and designers—energy, sustainability, sound, and uptime.
The YORK® YK water-cooled centrifugal chiller is the flagship centrifugal YORK® design and industry leading chiller. The YK proudly utilizes HFC-134a refrigerant and optional variable speed drive technology to deliver outstanding energy efficiency and performance.
The YORK® YK-EP water-cooled centrifugal chiller extends the range of the YORK® single-stage centrifugal chiller product range by providing additional capacity and greater efficiency through an economized cycle.
The YORK® YD water-cooled centrifugal chiller features the largest cooling capacity in the smallest footprint by utilizing two of the industry’s leading YORK® HFC-134a centrifugal compressors in parallel on a common set of heat exchanger shells.
The YORK® CYK water-cooled centrifugal chiller features the highest pressure lift by utilizing two of the industry’s leading YORK® HFC-134a centrifugal compressors operating in series to handle a wide array of applications.