YIA Water-Cooled Single-Stage Absorption Chiller

120-1,380 TR (420-4,850 kW)

YIA Water Cooled Absorption Chiller

YORK®  YIA water-cooled single-stage absorption chillers offer the rugged, industrial grade design of our previous single effect model, with a whole new package of user-friendly microprocessor controls, designed to increase reliability and enhance performance.

  • Operation Flexibility- The YIA can capture waste hot water or steam, natural gas, or renewable sources to produce efficient cooling
  • Highest Reliability- The YIA is built with the highest quality of materials to offer long uptime; including pumps that operate for over 75,000 hours
  • Very Simple and Extremely Smart- The OptiView Control Center offers ease of operation with multiple data outputs. The YIA also features the SmartPurge function that automatically purges the system when required.