| ▼ | HVAC Equipment |
| • | Airside Products |
| • | Chiller Solutions |
| • | YORK® Chiller Products |
| • | Air-Cooled Scrolls |
| • | Air-Cooled Screws |
| • | YCWL Water-Cooled Scroll Chiller |
| • | Water-Cooled Screws |
| • | Water-Cooled Centrifugal |
| • | YMC² Water-Cooled Magnetic Centrifugal Chiller |
| • | YK Water-Cooled Centrifugal Chiller |
| • | YK-EP Water-Cooled Centrifugal Chiller |
| • | YD Water-Cooled Dual Centrifugal Chiller |
| • | CYK Water-Cooled Compound Centrifugal Chiller |
| • | YST Water-Cooled Steam Turbine Centrifugal Chiller |
| • | OM Water-Cooled Custom-Design Centrifugal Chiller |
| • | Water-Cooled Absorption |
| • | YORK® Chiller Applications |
| • | YORK® Industry Solutions |
| • | Condensers & Condensing Units |
| • | Design Software |
| • | Indoor Packaged Equipment |
| • | Outdoor Packaged Equipment |
| • | Variable Refrigerant Flow Systems |
| ► | HVAC Controls |
| ► | HVAC Parts Center |
| ► | HVAC Service |
| ► | Central Plant Optimization™ |
| ► | Commercial Comfort Systems |
| ► | Enhancement Products & Services |
| ► | Modular Central Utility Plants |
| ► | Rental Solutions |
YORK® Water-Cooled Centrifugal Chillers
YORK® water-cooled centrifugal chillers utilize the industry’s leading HFC-134a centrifugal compressor and offer a wide range of options from electricity to steam powered, from a single compressor, to dual or compound compressors. YORK® water-cooled centrifugal chillers have the widest tonnage range on the market from 215 to 6,000 Tons of Refrigeration (755-21,100 kW).
The state-of-the-art design of the YORK® YMC² water-cooled centrifugal chiller addresses the most pressing concerns of facility owners and designers—energy, sustainability, sound, and uptime.
The YORK® YK water-cooled centrifugal chiller is the flagship centrifugal YORK® design and industry leading chiller. The YK proudly utilizes HFC-134a refrigerant and optional variable speed drive technology to deliver outstanding energy efficiency and performance.
The YORK® YK-EP water-cooled centrifugal chiller extends the range of the YORK® single-stage centrifugal chiller product range by providing additional capacity and greater efficiency through an economized cycle.
The YORK® YD water-cooled centrifugal chiller features the largest cooling capacity in the smallest footprint by utilizing two of the industry’s leading YORK® HFC-134a centrifugal compressors in parallel on a common set of heat exchanger shells.
The YORK® CYK water-cooled centrifugal chiller features the highest pressure lift by utilizing two of the industry’s leading YORK® HFC-134a centrifugal compressors operating in series to handle a wide array of applications.
The YORK® YST water-cooled steam turbine centrifugal chiller utilizes the industry’s leading YORK® HFC-134a centrifugal compressors with variable speed drive technology to deliver stellar part load performance.
YORK® OM multistage industrial chillers offer a complete combination of features for total owner satisfaction. Units can be completely customized.