CYK Water-Cooled Compound Centrifugal Chiller

300-2,500 TR (1,050-8,800kW)

CYK Water Cooled Centrifugal Chiller
YORK® CYK water-cooled centrifugal chillers are designed using two centrifugal compressors arranged in series to handle radiator-cooled, brine-chilling, ice thermal, and heat pump applications at conditions outside the range of typical centrifugal chillers.
Heat pump at St. Michael's hospital
  • Superior High-Head Performance – Compound chiller (2 compressors in series) offers superior performance on air-cooled, brine-chilling, ice thermal, and heat-pump applications.
  • Greater Adaptability – To best match application requirements, each compressor can be optimized for the operating conditions.
  • Superior Off-Design Performance – Capacity control on each compressor enables better performance at off-design conditions than is typical for multistage compressors.
  • Lower Inrush Currents and Sound Levels – Multiple compressors mean lower inrush currents during start-up, and lower sound levels during operation.
  • Quantum LX Control Center – Offers increased flexibility, superior serviceability, and remote access.