YD Water-Cooled Dual Centrifugal Chiller

1,500-6,000 TR (5,300-21,100 kW)

YD Water Cooled Centrifugal Chiller
YORK® YD water-cooled centrifugal chillers offer a complete combination of features for total owner satisfaction. The YD line of chillers utilize two YORK® centrifugal compressors operating in parallel on a common set of heat exchanger shells to obtain large chiller capacities, and efficient part load operation.
  • Environmental Responsibility – HF-134a refrigerant has zero ozone-depletion potential and low total global-warming potential.
  • Real-World Efficiency – Designed for maximum efficiency in the real world, where 99% of the cooling season is spent at off–design conditions.
  • Easy Operation – The OptiView™ Control Center ensures optimum performance and easy operation.