Building EfficiencyYK Water-Cooled Centrifugal ...
Integrated HVAC Systems▼
HVAC Controls►
HVAC Equipment▼
Airside Products►
Chiller Solutions▼
YORK® Chiller Products▼
Air-Cooled Scrolls►
Air-Cooled Screws►
YCWL Water-Cooled Scroll Chiller►
Water-Cooled Screws►
Water-Cooled Centrifugal▼
YMC² Water-Cooled Magnetic Centrifugal C...►
YK Water-Cooled Centrifugal Chiller►
YK-EP Water-Cooled Centrifugal Chiller►
YD Water-Cooled Dual Centrifugal Chiller►
CYK Water-Cooled Compound Centrifugal...►
YST Water-Cooled Steam Turbine Centrif....►
OM Water-Cooled Custom-Design Centrif...►
Water-Cooled Absorption►
YORK® Chiller Applications►
YORK® Industry Solutions►
Condensers & Condensing Units►
Contact Us►
Design Software►
Indoor Packaged Equipment►
Outdoor Packaged Equipment►
Variable Refrigerant Flow Systems►
Commercial Comfort Systems►
Central Plant Optimization™ ►
Rental Solutions►
Modular Central Utility Plants►
Parts Center►
Service►
Enhancement Products & Service....►
Building Management Syst....►
Security & Fire Safety Solutions►
Technical Building Services►
Commercial Refrigeration►
Industrial Refrigeration►
Global WorkPlace Solutions►
Energy Efficiency & Sustainability►
Solutions For Your Building►
Marine/Navy►
Reinvesting in America►
Efficiency Now Newsletter►
Resources►
Case Studies►
YK Water-Cooled Centrifugal Chiller
250-3,000 TR (880-10,550 kW)
- Environmental Responsibility – HFC-134a refrigerant has zero ozone-depletion potential and low total global-warming potential.
- Real-World Efficiency – Designed for maximum efficiency in the real world, where 99% of the cooling season is spent at off-design conditions.
- Unsurpassed Energy Savings – With the OptiSpeed™ Drive, energy consumption can be as low as .20 kW/TR, reducing annual energy costs by as much as 30%.
- Earn LEED® Points – Earn credits for Energy and Atmosphere (EAc1) and for Enhanced Refrigerant Management (EAc4).
- Improve Sustainability – Falling-film evaporator reduces refrigerant charge up to 40%. The heat-recovery option available in units up to 2,800 (TR 7,000 kW) can provide 1,200 to 40,000 MBH of heat.
- Easy Operation – The OptiView™ Control Center ensures optimum performance and easy operation.
- Protects Temperature-Sensitive Applications – In the event of a power failure, chillers equipped with the Quick Start feature can restart in as little as 25 seconds after emergency power is established.
- Superior Certification- The YK chiller meets OSHPD and IBC seismic requirements.
- YK Engineering Guide (PDF)
SALES GUIDES
- YK Sales Guide (PDF)
- YK Heat Recovery Sales Guide (PDF)
- OptiSpeed Variable Speed Drive Sales Guide (PDF)
- OptiSound Sales Guide (PDF)
- Quick Start Sales Guide (PDF)
- Seismic Certified Chillers Sales Guide (PDF)
SUPPORT
- EPA Award (PDF)
- YK Operations and Maintenance (PDF)
- Water-Cooled Line Card (PDF)
VIDEO