YR Water-Cooled Screw Chiller

200-435 TR (700-1,530 kW)

YR Water Cooled Chiller

YORK® YR water-cooled screw chillers are designed to offer best in class efficiency for maximum performance at off design conditions. YR offers a wide range of features and options that make it suitable for almost any cooling application.

  • Real-World Efficiency – Designed for maximum efficiency in the real world, where 99% of the cooling season is spent at off-design conditions.
  • Market-Leading Sound Levels – Off-design sound levels as low as 80 dBA.
  • OptiView Control Center – Ensures optimum performance and easy operation.