YVWA Water-Cooled Variable-Speed, Screw Chiller

200-300 TR (700-1,055 kW)

YVWA Chiller

YORK® YVWA water-cooled variable-speed screw chillers have a cutting-edge design that uses a number of engineering advances to address four primary requirements of building owners and designers: efficiency, application flexibility, sustainability, and confidence.

yvwaVideo
Dealer Design Award 2012
  • Reduce compressor speed and increase efficiency as much as 30%-Strike the right balance between capital cost, ownership cost, and energy efficiency by tailoring and tuning configurations for up to 30% higher Energy Efficiency Ratio
  • Flexibility to Handle your unique application-The YVWA chiller is capable of handling the high pressures associated with ice thermal storage or heat pump applications with the highest available efficiencies.
  • Reach greener goals with a smaller environment footprint-Reducing the refrigerant charge up to 30% and utility emissions as much as 30% makes it easy to earn LEED® points.
  • Feel confident with a proven performer-From inventing chiller VSD technology in 1979 to over 2,500,000 TR of VSD screw compressors operating today, we back you with unrivaled technological experience and the world's largest service organization. 
YVWA