YCWL Water-Cooled Scroll Chiller

50-200 TR (175-700 kW)

YCWL Water Cooled Scroll Chiller
YORK® YCWL water-cooled scroll chillers provide chilled water for all air conditioning applications that use central station air handling or terminal units. Chillers are completely self-contained and are designed for indoor installation. Each unit includes hermetic scroll compressors, a liquid evaporator, water cooled condenser, and a user-friendly, Microcomputer Control Center mounted on a rugged steel base.
  • Environmentally Responsible – Charged with HFC-410A, which has no ozone-depletion potential and no phase-out schedule.
  • High Efficiency – Industry-leading design and off-design efficiencies.
  • Compact – Designed to fit through a standard 3' door for ease of installation.
  • Reduced Wiring Costs – Lowest MCAs in the industry also maximize capacity on retrofit projects.
  • Low Operating Costs – Rugged design for low maintenance costs and a long design life.