YORK® Condensing Units

Designed for outdoor installation, YORK® condensing units are the perfect match for central air handling systems with direct expansion cooling coils.
YCUL Air-Cooled Scroll Condensing Unit


YORK® YCUL air-cooled scroll condensing units include hermetic scroll compressors, an air-cooled condenser, and a weather-resistant microprocessor control center, all mounted on a formed steel base.

YLUA Air-Cooled Scroll Condensing Unit


YORK® YLUA air-cooled scroll condensing units include hermetic scroll compressors, an air-cooled condenser, and a weather-resistant microprocessor control center, all mounted on a formed steel base.

For more information on air-cooled condensers, condensing units and which product is right for your facility, contact Johnson Controls