YCUL Air-Cooled Scroll Condensing Unit

40-80 TR (140-280 kW)

YCUL Condensing Unit
YORK® YCUL air-cooled scroll condensing units are the perfect refrigerant components for all air conditioning applications that use DX central station air handling. They are designed for outdoor installation. Each unit includes hermetic scroll compressors, an air-cooled condenser, and a weather resistant microprocessor control center, all mounted on a formed steel base.
  • High Efficiency – The industry's highest design and off-design efficiencies in this capacity range
  • Environmentally Responsible – Uses R-410A, an environmentally responsible refrigerant.
  • Superior Reliability – Scroll-compressor design has fewer moving parts, improving reliability