VDC Air-Cooled Condenser

175-2,280 MBH

VDC Condenser

YORK® VDC air-cooled condensers are designed to match up with all types of chillers with remote condensers. Units include air-cooled condensers and condenser fans and are designed for outdoor installation.

VDC air-cooled condensers are available in 33 standard model sizes for air conditioning and refrigeration applications, and may be used with any type of compressor for halocarbon refrigerants. Unit with fan cycling will operate as low as 0°F (-18 °C) ambient. VDC condensers are also available for industrial fluid cooling.


  • Quiet Operation – Low-speed, high-efficiency fans for quiet operation
  • Energy Efficient – Optimum number of rows at low face velocity means low horsepower required to give maximum BTU per hp
  • Flexible – 56 Models, 260 -3650 MBH, with a wide variety of optional features
  • Multiple Circuits – Available at no extra cost