Air-Cooled Self-Contained Units

Commercial Air-Cooled Self-Contained Unit

Capacity: 2 to 20 TR

  • Mechanical Flexibility - Available in both horizontal and vertical configurations; drive components can be upsized for applications with higher external static-pressure requirements.
  • Architectural Flexibility - Eliminates the need for a cooling tower. 
  • Individualized Control - Ideal for applications requiring individual tenant control and/or metering.
  • Save Energy - Air-condition without compressors when outside air is cool by using an airside economizer.
  • Easy Installation - Compact dimensions and knock-down capability allow doorway, hallway, and elevator access.