Integrated HVAC Systems
Building Management Systems
Security & Fire Safety Solutions
Technical Building Services
Commercial Refrigeration
Industrial Refrigeration
Global WorkPlace Solutions
Energy Efficiency & Sustainability
Solutions For Your Building
Global Marine and Navy
Efficiency Now Newsletter
HVAC Training Resources
Case Studies
| ▼ | HVAC Equipment |
| • | Airside Products |
| • | Chiller Solutions |
| • | Condensers & Condensing Units |
| • | Design Software |
| • | Indoor Packaged Equipment |
| • | Air-Cooled Self-Contained Units |
| • | Water-Cooled Self-Contained Units (5 to 25 TR) |
| • | Water-Cooled Self-Contained Units (25 to 105 TR) |
| • | Water Source Heat Pumps |
| • | Outdoor Packaged Equipment |
| • | Variable Refrigerant Flow Systems |
| ► | HVAC Controls |
| ► | HVAC Parts Center |
| ► | HVAC Service |
| ► | Central Plant Optimization™ |
| ► | Commercial Comfort Systems |
| ► | Enhancement Products & Services |
| ► | Modular Central Utility Plants |
| ► | Rental Solutions |
Water Source Heat Pumps
Johnson Controls offers a full line of water source heat pumps, including 6 water-to-air and 2 water-to-water product lines. Spanning from ½ to 50 tons, these products provide a highly efficient solution well-suited to today’s sustainability, environmental, and energy conservation standards. Paired with geothermal technology, these systems offer the highest efficiency available when compared to any other HVAC system.
Offerings
Water-to-Air
• R-Series, ½ – 6 tons, Standard Efficiency
• RG-Series, ¾ – 6 tons, High Efficiency
• RJ-Series (single or dual stage), ¾ – 6 tons, Premium Efficiency
• RL-Series, 7 – 25 tons
• RC-Series Console, ¾ – 1 ½ tons
• VSCS-Series Vertical Stacked, ¾ - 3 tons
Water-to-Water
• RH-Series Hydronic, 1 ½ – 6 tons
• RW-Series Reversible Chiller, 8 – 50 tons
• R-Series, ½ – 6 tons, Standard Efficiency
• RG-Series, ¾ – 6 tons, High Efficiency
• RJ-Series (single or dual stage), ¾ – 6 tons, Premium Efficiency
• RL-Series, 7 – 25 tons
• RC-Series Console, ¾ – 1 ½ tons
• VSCS-Series Vertical Stacked, ¾ - 3 tons
Water-to-Water
• RH-Series Hydronic, 1 ½ – 6 tons
• RW-Series Reversible Chiller, 8 – 50 tons
Features
High performance
• All products suitable for geothermal / low-temp operation
• High-efficiency options such as ECM motors and 2-stage compressors
• AHRI Certified
• Sound-attenuating package options
Excellent controls flexibility
• Stand-alone or network controls
• Johnson Controls controller, sensors, valve actuators, and end devices
Indoor Air Quality features
• Foil-faced insulation
• Composite and/or stainless steel drain pans
• Coated air coils
• High-efficiency filtration options (including MERV 13)
• Hot gas reheat
Renowned product quality
• 100% factory test / check for every unit
• Excellent fit and finish
• All products suitable for geothermal / low-temp operation
• High-efficiency options such as ECM motors and 2-stage compressors
• AHRI Certified
• Sound-attenuating package options
Excellent controls flexibility
• Stand-alone or network controls
• Johnson Controls controller, sensors, valve actuators, and end devices
Indoor Air Quality features
• Foil-faced insulation
• Composite and/or stainless steel drain pans
• Coated air coils
• High-efficiency filtration options (including MERV 13)
• Hot gas reheat
Renowned product quality
• 100% factory test / check for every unit
• Excellent fit and finish
RESOURCES
WSHP Line Card (PDF)
R-Series Engineering Guide (PDF)
RG-Series Engineering Guide (PDF)
RJ-Series Engineering Guide (PDF)
RL-Series Engineering Guide (PDF)
RC-Series Engineering Guide (PDF)
VSCS-Series Engineering Guide (PDF)
RH-Series Engineering Guide (PDF)
RW-Series Engineering Guide (PDF)
R-Series IOM (PDF)
RG-Series IOM (PDF)
RJ-Series IOM (PDF)
RL-Series IOM (PDF)
RC-Series IOM (PDF)
VSCS-Series IOM (PDF)
RH-Series IOM (PDF)
RW-Series IOM (PDF)
RENEWABLE ENERGY SOLUTIONS
Geothermal Technology WebsiteGeothermal Energy Brochure (PDF)
Case Study (PDF)
Water Source Heat Pumps