Network Sensors

BACnet MSTP protocol used with any BTL controller such as Johnson Controls, VMA1600 series or FECs or NECs.

Network Sensors
Models are available for Zone temperature and Humidity, and Discharge Air.

Product BulletinTechnical BulletinCatalog Page

Temperature Only

Network Room 2.75" x 14.5" Wall Plate Temperature Sensor Bacnet: NS-FTN-7003-2

Product Bulletin
Installation Instructions

Catalog Page

Network Sensor Surface Mounted No Display: NS-ATN700x-x, NS-ATP700x-x

Installation Instructions
Network Sensor Wall-box Mounted No Display: NS-BTN700x-x, NS-BTP700x-x

Installation Instructions
Network Sensor Surface Mounted With Display: NS-ATA700x-x, NS-ATB700x-x, NS-ATC700x-x, NS-ATD700x-x, NS-ATV700x-x

Installation Instructions
Network Sensor Wall-box Mounted With Display: NS-BTB700x-x, NS-BTV700x-x

Installation Instructions

Temperature and Humidity

Network Sensor Surface Mounted With Display: NS-AHA700x-x, NS-AHB700x-x, NS-APA700x-x, NS-APB700x-x

Installation Instructions
Network Sensor Wall-box Mounted With Display: NS-BHB700x-x, NS-BPB700x-x

Installation Instructions
Discharge Air Temperature Only: NS-DTN70x3-0


Installation Instructions