Modular Room Controls (MRC) Room Thermostats
MRC-19 - Controlling Hotel Guest Room Comfort with Direct Digital Control
The Modular Room Controls MRC-19 Digital Thermostat is an expandable, multi-purpose, high-quality Direct Digital Control (DDC) smart thermostat designed to control virtually any Fan Coil Unit (FCU) or Heating, Ventilation and Air-Conditioning (HVAC) system found in hotel guest rooms.
It provides precise temperature control and automatically determines proper valve and fan speed settings, eliminating the need for manual switching between heating and cooling modes.
The MRC comes with five relays as standard and can be equipped with an on-board Infrared (IR) transceiver and Passive Infrared (PIR) occupancy sensor. Coupled with a magnetic door switch, the MRC-19 becomes the brain for a highly effective energy management system for guest rooms.
The features of the MRC, including a central electronic locking system, a motion sensor and a do-not-disturb system, contribute to improved operating efficiencies and lower operating costs.
Select a model below to find out how you could improve your hotel’s energy management.
MRC19 Accessories
MRC19-PKG: No-Not-Disturb/Make-Up-Room/Door Chime Kit
Installation Instructions
MRC19-SIRx: Modular Room Control Smart Infrared Transceiver and Central Electronic Lock System (CELS)
Installation Instructions
MRC19-PIRx: Motion Detector Sensors
Installation Instructions
MRC19-EXPx: Expansion Board
Installation Instructions
MRC19-CWT: Central Water Temperature (CWT) Broadcast Sensor
Installation Instructions
MRC19-OBT: Outdoor Temperature Broadcast (OTB) Sensor
Installation Instructions
MRC19 Networking and Software
Network Architecture
Installation Instructions
Commissioning the Central Interface Server (CIS5)
Technical Bulletin
MRC19-xxx: Software and Upgrade
Installation Instructions
To find out how you could make energy efficiency savings or to learn more about any of our smart thermostats, Contact Johnson Controls.