| ► | HVAC Equipment |
| ► | HVAC Controls |
| ► | HVAC Parts Center |
| ► | HVAC Service |
| ► | Central Plant Optimization™ |
| ► | Commercial Comfort Systems |
| ► | Enhancement Products & Services |
| ▼ | Modular Central Utility Plants |
| • | Features and Benefits of Modular Plants |
| • | Modular Chiller Plants |
| • | Contact Us |
| ► | Rental Solutions |
Modular Central Utility Plant HVAC Equipment
Customized HVAC Units to Suit the Needs of Your Mechanical Rooms
Traditionally, utility plant HVAC systems have been constructed using an on-site, ground-up approach. While this conventional approach to HVAC equipment is appropriate for some applications, Johnson Controls offers you a time-saving, money-saving and energy efficient solution.
Our modular HVAC units allow you to easily install a customized HVAC system in your central utility plant, and conveniently expand this system as required.
Other benefits of our modular HVAC units for mechanical plants include:
- Reduced Capital & Maintenance Costs
- Reduced Lead Times
- Streamlined Optimization
- Reduced Construction Risks & Disturbances
- Easily Expand “As Needed”
Modular Mechanical Plant HVAC Equipment Offers Better Design, Engineering and Accessibility
From your first contact, Johnson Controls will work with you to determine the ideal HVAC systems layout for your plant. We offer a selection of HVAC equipment that is flexible enough to meet your exact needs and specifications. Because our modular units are manufactured in a controlled off-site environment, your schedule is free from weather interruptions and other on-site delays.
We then maintain communication with you throughout the process, not only defining your initial needs but also submitting updated layouts for the construction, production and installation of your HVAC units.
Finally, we then produce units and deliver them pre-built, tested and ready for immediate use. This means that you can reduce your capital costs by 10-15% and your lead times by 40%, allowing you to focus your attention on other areas of your business, supported by an HVAC system that simply works.
Making Your HVAC units Suit Your Space
Modular Central Plants from Johnson Controls offer a compact footprint - approximately two-thirds less than traditional mechanical rooms - leaving more ground space available to meet the core needs of your organization. Modular mechanical rooms also allow for expansion or relocation of your HVAC equipment without interrupting current services.
In addition, modular central utility plants offer better access than traditional chiller plants. Wide service doors and overhead roof hatches provide easy serviceability, helping you to fix faults and keep your units operational.
Do You Have a Short-Term Need for Additional HVAC Units?
If you need to overcome a shortfall in your current HVAC equipment, or bridge the gap until a more permanent solution can be found to suit your needs, Johnson Controls also offers affordable rental solutions, including rental chillers, power generator rentals and air conditioner/air handler rentals.
For more information on modular HVAC systems, contact Johnson Controls. Alternatively, call us on 888-524-7685.
Do you have a potenial application for a Modular Central Plant? Call us toll-free to discuss a customized Modular Solution. Or click Contact Us to be contacted by a local representative.
888-524-7685
When downtime isn't an option
Johnson Controls understands the unique needs of data centers and other critical environments
Learn more
To receive a copy of our 120 page Engineering Design Guide, please contact us or call 888-524-7685.
__________________________
Modular Central Plant Equipment Profile – Le Bonheur Children's Hospital - Memphis, TN
__________________________
Rethinking the Central Utility Plant
Inside ASHE article outlining the benefits of a modular cental plant such as a reduced cost of construction and operations. Various financing/operations options including leasing and Design/Build/ Operate/Maintain or "DBO(O)M" agreements are also discussed.
__________________________