| ► | HVAC Equipment |
| ► | HVAC Controls |
| ► | HVAC Parts Center |
| ► | HVAC Service |
| ► | Central Plant Optimization™ |
| ► | Commercial Comfort Systems |
| ► | Enhancement Products & Services |
| ► | Modular Central Utility Plants |
| ▼ | Rental Solutions |
| • | Chiller Rentals |
| • | Power Generator Rentals |
| • | Air Conditioner / Air Handler Rentals |
| • | Contact Us |
Our backup power generator rentals keep your facilities running strong
Even the best cooling equipment still needs power to make it run.
As a single source HVAC&R provider, we also offer generator rentals in addition to our portfolio of rental chillers, rental air conditioners and rental air handlers. We have an extensive inventory of 1000kw diesel powered electric generators ready to serve as your back up power supply or auxiliary power unit. Working with a single source provider can also save you time and money by not having to coordinate efforts between multiple vendors and additionally, reduces the potential for error and additional downtime when the multiple vendors’ equipment doesn’t work together as planned. Johnson Controls can offer you a complete rental solution for your temporary cooling needs which will include your power generator requirements. We can custom design an entire turnkey package, including large and complex cooling, customized for your specific application. Johnson Controls has the expertise, knowledge and resources to be your only rental cooling services provider.
With several depots throughout North America and Canada – we can provide a quick response to your emergency power needs and ensure your facility remains fully operational. Consult with us to put a Contingency Cooling Plan, which includes a backup power generator, in place for your facility to maintain uninterrupted power and operation.
Other Rentals:
Offering a large selection of Industrial Chillers for your specific rental applications
Customized solutions for your temporary cooling needs
Do you have an immediate rental need? Call us toll-free to discuss your custom rental solution. Or click "Contact Us" to receive more information.
888-JCI-RNTL
(888-524-7685)