YORK Navy systems
York Navy systems can be fully integrated into sophisticated digital control systems to achieve maximum efficiencies of operation and manning.
Furthermore, we can provide full HVAC and refrigeration system design and supply even on a turnkey basis. Our state-of-the-art microprocessor control panel provides easy access to all chiller controls and monitoring, even from a remote station.
Our Navy systems group applies its shipboard air conditioning and refrigeration knowledge to Navy ships and specifications of all kinds:
- SSBN & SSN Class Nuclear Submarines
- Conventional class submarines
- Aircraft Carriers
- Destroyers
- Cruisers
- Frigates
- Auxiliaries
- Amphibious Warships
- Supply Ships
- Command Ships
- Mine Hunters and Sweepers
- Coast Guard Vessels
- Dockside Units
- A complete range of magnetic bearing chillers (Submarines & Surface ships) from 100 kW up to 1900 kW cooling capacity with 1 compressor / chiller.
- 450 kW up to 1000 kW A/C plants for use on Frigates & destroyers.
- 1500 kW and more A/C plants for use on Aircraft Carriers:
From design to installation to through life support, we handle all your Naval shipboard needs. This includes meeting the Military specifications of the Royal Navy (UK) as well as all NATO Navies.