Multistage Compressors

When Your Business is on the Line so is Ours

YORK Multistage Compressors
The York® M TurboMaster multistage centrifugal compressor is designed for heavy industrial use. It has proven itself in over 3,000 demanding gas compression and refrigeration applications worldwide in the chemical, petrochemical, hydrocarbon processing and refining industries.
  • Up to 26,000 ACFM (44,174 M3/hr)
  • Up to 15,000 hp (11,185 kW)
  • Over 3,000 in operation in process applications
  • Over 800 on hydrocarbon service
  • Over 300 gas turbine driven
  • Onshore and offshore
  • Built by York® for 50 years with proven long-term reliability
  • Open-cycle gas compression and closed-cycle refrigeration service
  • Hydrocarbons, natural gas, CO2, hydrogen, halocarbons, mixed gases, ammonia and others
YORK M Stage
  • Compressor Manufacturing and Testing: York, PA
  • Engineering and Packaging: Waynesboro, PA
  • Duty: Halocarbons, hydrocarbons
  • Impellers: 8 standard impeller diameters Volume capacity of 400-26,000 acfm (680-44,000 m3/hr)
  • Stages: up to 8 for broad head range
  • Vane Style: Pre-rotation - Ensures accurate capacity and head control
  • Drives Types: Steam, electric, natural gas and diesel
  • Coupling: Yorkflex - Designed to minimize the transmission of vibration, requires no lubrication or maintenance
  • Drive Shaft: Quill-type - Retains torsional flexibility even when sized to transmit large horsepower
  • Oil Pump: Shaft-mounted - Requires no driver; provides positive coast-down protection with no run-down tank
  • Lube and Seal Oil System: Factory packaged on compressor skid to eliminate field piping and save space
YORK M Stage