York(R) Jet

YORK® SOLUTIONS

YORK® Process Systems assists with your refrigeration and gas compression equipment needs.

Chemical/Petrochemical
For companies involved in the manufacture of organic and inorganic chemicals, pigments, plastics, fibers, agricultural chemicals, and chlorine, YORK® Process Systems provides fully customized refrigeration systems as well as standard chiller products.

Oil & Gas Processing, Transportation, & Storage
For companies that specialize in drilling, refining, fractionation, NGL extraction, and natural gas storage/transmission, YORK® Process Systems makes it easy to handle overheads compression, wellhead injection, dew point control liquid production with total reliability and support.

Industrial Gases
For companies focused on air separation, hydrogen plants and CO2 recovery, YORK® Process Systems provides custom refrigeration and gas compression systems.

Power Generation
For companies that generate electricity by using gas-fired combustion turbines, YORK® Process Systems provides fuel gas booster and turbine compression inlet air cooling systems.

Carbon Capture
For companies involved in the design and construction of systems that capture and control CO2 emissions in power generation and enhanced oil recovery, YORK® Process Systems provides the essential refrigeration and compression for post combustion, pre-combustion and oxyfuel combustion systems.

Pharmaceuticals
For companies that manufacture, fabricate or process drugs in pharmaceutical preparations, YORK® Process Systems provides fully customized refrigeration systems and standard chiller products.

Climatic Test Chambers
With a wide range of low temperature automotive and military applications for simulation of low ambient and/or high altitude conditions, YORK® Process Systems provides fully customized refrigeration systems and standard chiller products, including two stage, multistage, and cascade systems.