Air Handling Units (AHU)

Improving the Performance and Efficiency of HVAC Systems

AHU Air Handler Unit

YORK® Solution™ Air-Handling Units

Johnson Controls has vast experience in providing and installing HVAC systems for a variety of different facilities. Our services provide the following advantages:  

  • Mass Customization – Air-handling units deliver custom-like performance and flexibility as well as being faster and more economical than was previously possible

  • Design Flexibility – Offers variable-aspect-ratio sizing, plus a wide range of component / material choices

  • Faster Delivery – Sophisticated computer engines speed-up the custom-manufacturing process of Johnson Controls air-handler units

  • Flexible Factory-Packaged Controls -- No more limited control configurations: designers can now customize them to meet application requirements

For more information on air handling units and HVAC systems, contact Johnson Controls.

  • Find a Local Branch