Products and Systems
HVAC Systems & Solutions
HVAC Equipment
Airside Products
YORK® Solution AHUs
YORK® Custom Air-Handling Units
Variable Speed Drive
Fan and Blower Coil Units
Horizontal, Low-Profile Fan-Coil Units (FCU)
Horizontal, High-Performance Fan-Coil Units (FCU)
Vertical Fan-Coil Units
Vertical, Low-Profile Fan Coil Units (FCU)
Vertical, High-Performance Fan-Coil Units (FCU)
Vertical High-Rise Fan-Coil Units (FCU)
Horizontal & Vertical Blower-Coil Units (BCU)
Vertical, Reduced-Footprint Blower-Coil Units (BCU)
Heating and Cooling Coils
FlexSys Underfloor
Unit Ventilators
Variable Air Volume
Airside Tech. Services
Overhead Passive Chilled Beams
Overhead Active Chilled Beams
YORK® Energy Recovery Ventilators
YORK Chillers
Condensing Units & Air-Cooled
HVAC Design Software
Indoor Packaged Equipment
Smart DX Rooftops
Variable Refrigerant Flow Systems
Dedicated Outside Air Systems
HVAC Products & Controls
HVAC Parts
HVAC & Equipment Service
Central Plant Optimization™
Commercial HVAC Systems & Products
HVAC Enhancement Products
Modular Central Utility Plants
Rental Solutions
Refrigerant Recovery, Recycling & Storage
Building Management
Commercial Refrigeration
Industrial Refrigeration
Technical Building Services
Security & Fire
Services & Solutions Industries Case Studies Connect With Us Community Internet of Things

Horizontal Low Profile Fan-Coil Units (FCU)

Horizontal Low Profile Fan-Coil Units

Capacity: 250 to 1,200 CFM

Johnson Controls can provide low profile fan-coil units to suit your facility, no matter what the requirement. Our products feature the following advantages:


  • Optimized Performance – ARI-440 certified and labeled; chilled-water coil or direct-expansion for cooling, hot water, steam, or electric coil for heating; energy-efficient ECM motors.

  • Flexible Design – Exposed cabinet, concealed free-return cabinet, or concealed plenum-return cabinet with rear or bottom return; 2- or 4-pipe coils

  • Piping packages for Fan-Coil Units - Factory-assembled piping packages available

  • Choice of HVAC Controls – Thermostats can be analog, digital display, or programmable. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.

  • Excellent IAQ – Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam

  • Superior Serviceability – Fan deck and drain pan can be removed for servicing


For more information on fan-coil units and HVAC control products, contact Johnson Controls.

  • Find a Local Branch