Variable-Air-Volume (VAV) Terminals

Variable air volume (VAV) boxes are a key component of our Integrated systems, providing consistent and reliable comfort for building occupants.

We offer a variety of VAV terminal boxes to meet your system needs.

Variable-Air-Volume Terminals

Capacity: 100 to 8,000 CFM

  • Variety of VAV terminal unit configurations 
    • Single-duct: standard and low-height
    • Series-flow: fan-powered, standard and low-height
    • Parallel-flow: fan-powered, standard and low-height
  • Heating options - Electric and hot water are available
  • Piping packages - Factory-assembled piping packages available
  • Control options - Control options include analog electric, pneumatic, and consigned DDC, all of which are factory-mounted.
  • Find a Local Branch