YORK® Water-Cooled Centrifugal Chillers

YORK® water-cooled centrifugal chillers utilize the industry’s leading HFC-134a centrifugal compressor and offer a wide range of options from electricity to steam powered, from a single compressor, to dual or compound compressors. YORK® water-cooled centrifugal chillers have the widest tonnage range on the market from 210 to 6,000 Tons of Refrigeration (740-21,100 kW).

YMC2 Water-Cooled Centrifugal Chiller


The state-of-the-art design of the YORK® YMC² water-cooled centrifugal chiller addresses the most pressing concerns of facility owners and designers—energy, sustainability, sound, and uptime.

YORK® YK water-cooled centrifugal chiller


The YORK® YK water-cooled centrifugal chiller is the flagship centrifugal YORK® design and industry leading chiller. The YK proudly utilizes HFC-134a refrigerant and optional variable speed drive technology to deliver outstanding energy efficiency and performance.

YORK YK-EP water-cooled centrifugal chiller


The YORK® YK-EP water-cooled centrifugal chiller extends the range of the YORK® single-stage centrifugal chiller product range by providing additional capacity and greater efficiency through an economized cycle.

YORK® YD water-cooled centrifugal chiller


The YORK® YD water-cooled centrifugal chiller features the largest cooling capacity in the smallest footprint by utilizing two of the industry’s leading YORK® HFC-134a centrifugal compressors in parallel on a common set of heat exchanger shells.

YORK® CYK water-cooled centrifugal chiller


The YORK® CYK water-cooled centrifugal chiller features the highest pressure lift by utilizing two of the industry’s leading YORK® HFC-134a centrifugal compressors operating in series to handle a wide array of applications.

YORK® YST water-cooled steam turbine centrifugal chiller


The YORK® YST water-cooled steam turbine centrifugal chiller utilizes the industry’s leading YORK® HFC-134a centrifugal compressors with variable speed drive technology to deliver stellar part load performance.

YORK® OM multistage industrial chillers


YORK® OM multistage industrial chillers offer a complete combination of features for total owner satisfaction. Units can be completely customized.

Need Service?

Visit Chiller Service to learn more about our service options or locate a sales and service branch near you