YK Water-Cooled Centrifugal Chiller

250-3,000 TR (880-10,550 kW)

YK Water Cooled Centrifugal Chiller
YORK® YK water-cooled centrifugal chillers are the flagship centrifugal YORK® design. The YK can utilize variable speed drive technology to deliver outstanding performance. The industrial design of the YK yields a reliable, long lasting operation for a variety of installations and applications.
YK Centrifugal Water Chiller
  • Environmental Responsibility – HFC-134a refrigerant has zero ozone-depletion potential and low total global-warming potential.
  • Real-World Efficiency – Designed for maximum efficiency in the real world, where 99% of the cooling season is spent at off-design conditions.
  • Unsurpassed Energy Savings – With the OptiSpeed™ Drive, energy consumption can be as low as .20 kW/TR, reducing annual energy costs by as much as 30%.
  • Earn LEED® Points – Earn credits for Energy and Atmosphere (EAc1) and for Enhanced Refrigerant Management (EAc4).
  • Improve Sustainability – Falling-film evaporator reduces refrigerant charge up to 40%. The heat-recovery option available in units up to 2,800 (TR 7,000 kW) can provide 1,200 to 40,000 MBH of heat.
  • Easy Operation – The OptiView™ Control Center ensures optimum performance and easy operation.
  • Protects Temperature-Sensitive Applications – In the event of a power failure, chillers equipped with the Quick Start feature can restart in as little as 25 seconds after emergency power is established.
  • Superior Certification- The YK chiller meets OSHPD and IBC seismic requirements.