Smart DX Rooftops

Smart DX Rooftops

A Complete Line of Single-Packaged Units

With capacities from 3 to 150 tons, as well as robust standard features and easy customization, the needs of your specific application can be met with Johnson Controls rooftop HVAC units.

Our HVAC equipment delivers you:

Low Operating Costs - Johnson Controls single packaged units exceed current energy efficiency requirements, helping you to benefit from low operating costs.

Heating Flexibility – Our HVAC units offer a variety of heating options.  All can be used with gas and electric heat, while larger HVAC units also offer steam and hot-water heat.

For fast installation and easy configuration, many of our smaller HVAC units (3 to 60 tons) are designed to work seamlessly with the 
Commercial Comfort Systems HVAC equipment line. 


Find a Local Branch

Series 5

Series 5

3-5 Tons


Series 20

15-25 Tons

Series 10

Series 10

3 - 12½ Tons


Series 40

25-40 Tons


Series 12R

3 - 12½ Tons


Series 100

50-150 Tons