Humidity Sensors

Take Control of your Commercial HVAC System with Dependable Humidity Sensors

Johnson Controls provides a range of control sensors to suit your facility.

 

All-Polymer™ sensor construction provides improved resistance to chemical corrosion. TrueRH™ patented circuitry and calibration process for True ±2 or 3% humidity sensing accuracy and reliability. All Plastic Enclosures eliminate thermal bias.

 

Humidity Transmitters

HE 88xx Humidity Sensor

The Next Generation of Relative Humidity Sensors

 

Humidity Sensors and Temperature Sensors — HE-68XX SERIES

The HE-6800 Series Humidity Transmitters with temperature sensor provide humidity and temperature sensing in room wall-mount applications. As well as improving your energy efficiency, features of the HE-68XX include:

 

  • TRUERH ±2 or 3% RH humidity accuracy options with all-polymer sensor and a plastic enclosure, measuring a range of 0 to 100% relative humidity
  • User-selectable humidity output of 0 to 10 VDC or 0 to 5 VDC
  • Global Enclosure design with optional warmer/cooler dial for temperature adjustments from set point


Wall Mount HE-6800:

Product Bulletin

Installation Bulletin

Catalog Page

 

Humidity and Temperature Sensors — HE-67xx Series

 

  • TRUERH ±2 or 3% humidity accuracy options with all-polymer humidity sensor and plastic enclosure, measuring a range of 0 to 100% relative humidity
  • User-selectable humidity output of 0 to 10 VDC or 0 to 5 VDC 

Standard Wall/Duct Mount - Available in thin-film platinum, silicon and nickel.

 

Product Bulletin

Installation Bulletin

Catalog Page


Metastat Wall Mount - 8-minute time response improves temperature control. LED and pushbutton to indicate that space is occupied or unoccupied for improved comfort and energy savings. Globally scaled with universal mounting.

 

Product Bulletin

Installation Bulletin

Catalog Page


Surface Duct Mount – for locating sensors inside ducts and rooftop economizers. 1.0k, 2.2k and 10k ohm reference resistance.

 

Product Bulletin

Installation Bulletin

Catalog Page

Humidity Transmitter — HT-670x Series

 

  • TRUERH ±2 or 3% humidity accuracy options with all-polymer humidity sensor and plastic enclosure, measuring a range of 0 to 100% relative humidity
  • Jumper-selectable output signal of 4 to 20 mA or a 0 to 10 VDC

 

Product Bulletin

Installation Bulletin

Catalog Page

Outdoor Relative Humidity Transmitter

  • 0-100 % humidity range with optional temperature sensor
  • Multi-plate shield protects sensor from solar radiation, condensation, precipitation and harsh weather conditions allowing more precise measurement and longer life
  • Mounting bracket included to move unit six inches away from building to reduce thermal biasing

 

Product Bulletin

Installation Bulletin

Catalog Page

Humidity Controllers

Proportional Humidity Controller — HC-67x3 Series

  • TrueRH ±3% humidity accuracy with all-polymer humidity sensor and plastic enclosure
  • Jumper-selectable, reverse or direct acting 0 to 10 or 6 to 9 VDC output along with an adjustable setpoint and proportional band

 

Product Bulletin

Installation Bulletin

Catalog Page

 

Duct Humidistat — HH-6705 Series

  • TrueRH ±5% humidity accuracy with all-polymer humidity sensor and plastic enclosure
  • Turns humidifier off when setpoint is reached and on when it falls below 5%
  • 30-90% RH adjustable setpoint with a 5% fixed differential

 

Product Bulletin

Installation Bulletin

Catalog Page

 

Limiter of Duct Humidity — HL-67x5 Series

  • TrueRH ±5% humidity accuracy with all-polymer humidity and nickel temperature sensor as well as a plastic enclosure
  • Accurate control of duct humidity and reduces condensation
  • Adjustable RH setpoint and proportional band
  • Single-pole, Single-throw (SPST) with a normally open relay contact

 

Product Bulletin

Installation Bulletin

Catalog Page

 

rsz_find-product-button

Find a Johnson Controls Distributor

TrueRH™ Certificate
All TrueRH™ ±2% Relative Humidity sensing products ship with a NIST (National Institute of Standards and Technology) "Certificate of Calibration Conformance."
TrueRH™ ±2% Accuracy