Commission

Post Closeout and Post Construction Services

Inside view of arena lobby

Johnson Controls provides a single point of responsibility during turnover and acceptance of the construction project.

Did you know that 75% of the lifecycle costs of a facility are incurred in the operation and maintenance of a facility after it’s built? So when you’re preparing for the turnover and acceptance of your construction project, you need to know it’s in good hands.

Johnson Controls provides a single point of responsibility for the commissioning, optimization - and even long-term operation - of all the technology systems in a facility.

Through Johnson Controls® Technology Contracting™ approach, we offer:

  • Start-up and commissioning coordination
  • Management and scheduling of commissioning plans and tests
  • Preparation and management of composite technology as-built package
  • Owner training coordination and scheduling
  • Single point of contact through warranty
  • Preparation of post construction agreements